Non-standard Butterfly valves, ZKB DN 50 RUBBER EXPANSION JOINT
149B5143C
ZKB DN 50 RUBBER EXPANSION JOINT
149B5143C
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | ZKB DN 50 RUBBER EXPANSION JOINT |
| DG Indicator Profile | Not relevant for dangerous goods |
| Label product | Yes |
| Material Description | ZKB DN50 PN10 |
Characteristic | Value |
|---|---|
| Product group | Butterfly valves |
| Product line | District Energy Controls |
| Product Type | Non-standard Butterfly valves |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.419 Kilogram |
| Net weight | 4.302 Kilogram |
| Volume | 3.978 Cubic decimeter |
Characteristic | Value |
|---|---|
| EAN/UPC | 3660770322084 |
| Proposition 65 | Cancer and Reproductive Harm |