
Non-standard Butterfly valves, ZKB Rubber expansion joint DN40 PN10/16
149B5142N
ZKB Rubber expansion joint DN40 PN10/16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Non-standard Butterfly valves
149B5142N
Product specifications
Characteristic | Value |
|---|---|
| Description | ZKB Rubber expansion joint DN40 PN10/16 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | ZKB Rubber expansion joint DN40 PN10/16 |
| Product group | Butterfly valves |
Characteristic | Value |
|---|---|
| Product line | District Energy Controls |
| Product Type | Non-standard Butterfly valves |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.7 Kilogram |
| Net weight | 3.5 Kilogram |
Characteristic | Value |
|---|---|
| Proposition 65 | No significant risk |