Danfoss logo
AI164086473989en_Instr_Draw_.svg

Non-standard Butterfly valves, T R.Joints ZKB PN10/GN16 DN32

149B5141C

T R.Joints ZKB PN10/GN16 DN32
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Non-standard Butterfly valves

Product specifications

Characteristic
Value
Contains batteriesNo
DescriptionT R.Joints ZKB PN10/GN16 DN32
DG Indicator ProfileNot relevant for dangerous goods
Material DescriptionZKB DN32 PN10
Characteristic
Value
Product groupButterfly valves
Product lineDistrict Energy Controls
Product TypeNon-standard Butterfly valves

General specifications

Characteristic
Value
Gross weight3.215 Kilogram
Net weight3.015 Kilogram
Characteristic
Value
EAN/UPC3660770322053