Non-standard Butterfly valves, T R.Joints ZKT PN10 DN50
149B5130
T R.Joints ZKT PN10 DN50
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Non-standard Butterfly valves
Product specifications
Characteristic | Value |
---|---|
Basic Data Text Template | |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | T R.Joints ZKT PN10 DN50 |
Characteristic | Value |
---|---|
Material Description | ZKT PN10 DN50 EPDM |
Product Type | Non-standard Butterfly valves |
Product group | Butterfly valves |
Product line | District Energy Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2.98 Kilogram |
Net weight | 2.98 Kilogram |
Characteristic | Value |
---|---|
Volume | 2.05 Cubic decimeter |