
Non-standard Butterfly valves, T R.Joints ZKT PN10 DN25
149B5127
T R.Joints ZKT PN10 DN25
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Non-standard Butterfly valves
149B5127
Product specifications
Characteristic | Value |
|---|---|
| Description | T R.Joints ZKT PN10 DN25 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Label product | Yes |
| Material Description | ZKT PN10 DN25 EPDM |
Characteristic | Value |
|---|---|
| Product group | Butterfly valves |
| Product line | District Energy Controls |
| Product Type | Non-standard Butterfly valves |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.685 Kilogram |
| Net weight | 0.685 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.887 Cubic decimeter |
| Proposition 65 | Cancer and Reproductive Harm |