
Non-standard Butterfly valves, CV.405 DN150 PN16
149B3465
CV.405 DN150 PN16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Non-standard Butterfly valves
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | CV.405 DN150 PN16 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | CV.405 DN150 PN16 |
Characteristic | Value |
|---|---|
| Product group | Butterfly valves |
| Product line | District Energy Controls |
| Product Type | Non-standard Butterfly valves |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 47 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 45 Kilogram |