
Non-standard Butterfly valves, CV.405 DN100 PN16
149B3463
CV.405 DN100 PN16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Non-standard Butterfly valves
149B3463
Product specifications
Characteristic | Value |
|---|---|
| Description | CV.405 DN100 PN16 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | 405 Non-return valve DN100 PN10 |
| Product group | Butterfly valves |
| Product line | District Energy Controls |
Characteristic | Value |
|---|---|
| Product Type | Non-standard Butterfly valves |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 135bca8f-e55b-4b4a-813e-7378b4cf3906 |
| SCIP dossier product name | 149B3267 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 28.6 Kilogram |
| Net weight | 26 Kilogram |
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |