
Non-standard Butterfly valves, STR.Y333 PN16 DN65
149B3262
STR.Y333 PN16 DN65
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Non-standard Butterfly valves
149B3262
Product specifications
Characteristic | Value |
|---|---|
| Description | STR.Y333 PN16 DN65 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Y333 DN65 PN16 |
| Product group | Butterfly valves |
| Product line | District Energy Controls |
Characteristic | Value |
|---|---|
| Product Type | Non-standard Butterfly valves |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 50517bad-6f4f-4f15-8f69-2081df26853e |
| SCIP dossier product name | 149B2509 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10.6 Kilogram |
| Net weight | 10.6 Kilogram |
| Volume | 0.134 Hectoliter |
Characteristic | Value |
|---|---|
| EAN/UPC | 3660770192366 |
| Proposition 65 | Cancer and Reproductive Harm |