
Non-standard Butterfly valves, CV.882 DN125 PN40
149B3043
CV.882 DN125 PN40
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Non-standard Butterfly valves
149B3043
Product specifications
Characteristic | Value |
|---|---|
| Description | CV.882 DN125 PN40 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | NRV 882 PN40 DN125 |
| Product group | Butterfly valves |
Characteristic | Value |
|---|---|
| Product line | District Energy Controls |
| Product Type | Non-standard Butterfly valves |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7 Kilogram |
| Net weight | 7 Kilogram |
Characteristic | Value |
|---|---|
| Proposition 65 | No Reproductive Toxins or Carcinogens |