
Non-standard Butterfly valves, CV 882 DN100 PN40
149B3042
CV 882 DN100 PN40
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Non-standard Butterfly valves
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | CV 882 DN100 PN40 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | 882 Non return valve PN25 DN100 |
Characteristic | Value |
|---|---|
| Product group | Butterfly valves |
| Product line | District Energy Controls |
| Product Type | Non-standard Butterfly valves |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 8 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 6 Kilogram |