
Non-standard Butterfly valves, VE 120 with stop valve M 1# PN25
149B2868VA
VE 120 with stop valve M 1# PN25
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Non-standard Butterfly valves
149B2868VA
Product specifications
Characteristic | Value |
|---|---|
| Description | VE 120 with stop valve M 1# PN25 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | "VE120 PN25 m1"" with stop valve" |
| Product group | Butterfly valves |
Characteristic | Value |
|---|---|
| Product line | District Energy Controls |
| Product Type | Non-standard Butterfly valves |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.6 Kilogram |
| Net weight | 5.6 Kilogram |
Characteristic | Value |
|---|---|
| Proposition 65 | No Reproductive Toxins or Carcinogens |