
Non-standard Butterfly valves, VE120F AIR RELEASE VALVE DN25 PN25
149B2868
VE120F AIR RELEASE VALVE DN25 PN25
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Non-standard Butterfly valves
149B2868
Product specifications
Characteristic | Value |
|---|---|
| Description | VE120F AIR RELEASE VALVE DN25 PN25 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | "VE120 PN25 f1""" |
| Product group | Butterfly valves |
Characteristic | Value |
|---|---|
| Product line | District Energy Controls |
| Product Type | Non-standard Butterfly valves |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.1 Kilogram |
| Net weight | 5.1 Kilogram |
Characteristic | Value |
|---|---|
| Proposition 65 | No Reproductive Toxins or Carcinogens |