Non-standard Butterfly valves, FV.302 DN50 PN16
149B2754
FV.302 DN50 PN16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Non-standard Butterfly valves
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
Description | FV.302 DN50 PN16 |
Material Description | FV.302 DN50 PN16 |
Characteristic | Value |
---|---|
Product Type | Non-standard Butterfly valves |
Product group | Butterfly valves |
Product line | District Energy Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 4.3 Kilogram |
Characteristic | Value |
---|---|
Net weight | 4.3 Kilogram |