Non-standard Butterfly valves, CHECK VALVE SOCLA 601 DN40
149B2508
CHECK VALVE SOCLA 601 DN40
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Non-standard Butterfly valves
Product specifications
Characteristic | Value |
---|---|
Description | CHECK VALVE SOCLA 601 DN40 |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE and contain batteries | No |
Material Description | "NRV 601 PN10 1"" 1/2 f/f" |
Product group | Butterfly valves |
Characteristic | Value |
---|---|
Product line | District Energy Controls |
Product Type | Non-standard Butterfly valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 0cc343bd-644b-428b-a04c-1ac8213d7512 |
SCIP dossier product name | 149B10112N |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.315 Kilogram |
Net weight | 0.315 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.288 Cubic decimeter |
Proposition 65 | Cancer and Reproductive Harm |