
Non-standard Butterfly valves, CHECK VALVE SOCLA 601 DN25g
149B2506
CHECK VALVE SOCLA 601 DN25g
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Non-standard Butterfly valves
149B2506
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | CHECK VALVE SOCLA 601 DN25g |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | "NRV 601 PN10 1"" f/f" |
| Product group | Butterfly valves |
Characteristic | Value |
|---|---|
| Product line | District Energy Controls |
| Product Type | Non-standard Butterfly valves |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 0cc343bd-644b-428b-a04c-1ac8213d7512 |
| SCIP dossier product name | 149B10110N |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.16 Kilogram |
| Net weight | 0.16 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.08 Cubic decimeter |
| Proposition 65 | Cancer and Reproductive Harm |