Non-standard Butterfly valves, CHECK VALVE SOCLA 601 DN20
149B2505
CHECK VALVE SOCLA 601 DN20
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
Description | CHECK VALVE SOCLA 601 DN20 |
Material Description | "NRV 601 PN10 3/4"" f/f" |
Product Type | Non-standard Butterfly valves |
Product group | Butterfly valves |
Characteristic | Value |
---|---|
Product line | District Energy Controls |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 0cc343bd-644b-428b-a04c-1ac8213d7512 |
SCIP dossier product name | 149B10108N |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.1 Kilogram |
Net weight | 0.1 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.049 Cubic decimeter |
Proposition 65 | Cancer and Reproductive Harm |