Non-standard Butterfly valves, CHECK VALVE SOCLA 601 DN15
149B2504
CHECK VALVE SOCLA 601 DN15
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Non-standard Butterfly valves
149B2504
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | CHECK VALVE SOCLA 601 DN15 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | "NRV 601 PN10 1/2"" f/f" |
| Product group | Butterfly valves |
Characteristic | Value |
|---|---|
| Product line | District Energy Controls |
| Product Type | Non-standard Butterfly valves |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 0cc343bd-644b-428b-a04c-1ac8213d7512 |
| SCIP dossier product name | 149B10106N |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.09 Kilogram |
| Net weight | 0.09 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.036 Cubic decimeter |
| Proposition 65 | Cancer and Reproductive Harm |