
Non-standard Butterfly valves, Control valve C101 DN250
149B10115N
Control valve C101 DN250
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Non-standard Butterfly valves
149B10115N
Product specifications
Characteristic | Value |
|---|---|
| Description | Control valve C101 DN250 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | PCV C101 PN10 DN250 |
| Product group | Butterfly valves |
Characteristic | Value |
|---|---|
| Product line | District Energy Controls |
| Product Type | Non-standard Butterfly valves |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 216 Kilogram |
| Net weight | 208 Kilogram |
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |