
Non-standard Butterfly valves, Control valve C101 DN200 PN10
149B10114N
Control valve C101 DN200 PN10
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Non-standard Butterfly valves
149B10114N
Product specifications
Characteristic | Value |
|---|---|
| Description | Control valve C101 DN200 PN10 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | PCV C101 PN10 DN200 |
| Product group | Butterfly valves |
Characteristic | Value |
|---|---|
| Product line | District Energy Controls |
| Product Type | Non-standard Butterfly valves |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 128 Kilogram |
| Net weight | 122 Kilogram |
Characteristic | Value |
|---|---|
| Proposition 65 | No Reproductive Toxins or Carcinogens |