
Non-standard Butterfly valves, Control valve C101 DN150
149B10112N
Control valve C101 DN150
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Non-standard Butterfly valves
149B10112N
Product specifications
Characteristic | Value |
|---|---|
| Description | Control valve C101 DN150 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | PCV C101 PN16 DN150 |
| Product group | Butterfly valves |
| Product line | District Energy Controls |
Characteristic | Value |
|---|---|
| Product Type | Non-standard Butterfly valves |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | d87e998d-d653-4f78-8f9c-fd49aa1e3fb9 |
| SCIP dossier product name | 149B7555 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 93 Kilogram |
| Net weight | 93 Kilogram |
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |