
Non-standard Butterfly valves, ZKB DN250
149B008287
ZKB DN250
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Non-standard Butterfly valves
149B008287
Product specifications
Characteristic | Value |
|---|---|
| Description | ZKB DN250 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | ZKB DN250 PN16 |
| Product group | Butterfly valves |
Characteristic | Value |
|---|---|
| Product line | District Energy Controls |
| Product Type | Non-standard Butterfly valves |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 26.452 Kilogram |
| Net weight | 25.786 Kilogram |
| Volume | 47.25 Cubic decimeter |
Characteristic | Value |
|---|---|
| EAN/UPC | 3660770322213 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |