Non-standard Butterfly valves, T R.Joints ZKB PN16 DN200
149B008285
T R.Joints ZKB PN16 DN200
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Non-standard Butterfly valves
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
Description | T R.Joints ZKB PN16 DN200 |
Material Description | ZKB DN200 PN16 |
Product Type | Non-standard Butterfly valves |
Characteristic | Value |
---|---|
Product group | Butterfly valves |
Product line | District Energy Controls |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 17.792 Kilogram |
Net weight | 17.304 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 3660770322183 |
Proposition 65 | No Reproductive Toxins or Carcinogens |