
Non-standard Butterfly valves, Control valve C101C DN50
149B002136
Control valve C101C DN50
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Non-standard Butterfly valves
149B002136
Product specifications
Characteristic | Value |
|---|---|
| Description | Control valve C101C DN50 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | PCV C101C PN25 DN50 |
| Product group | Butterfly valves |
Characteristic | Value |
|---|---|
| Product line | District Energy Controls |
| Product Type | Non-standard Butterfly valves |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 15 Kilogram |
| Net weight | 13 Kilogram |
Characteristic | Value |
|---|---|
| Proposition 65 | No Reproductive Toxins or Carcinogens |