
Non-standard Butterfly valves, Control valve C101 DN40 PFA25 PN25
149B001158
Control valve C101 DN40 PFA25 PN25
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Non-standard Butterfly valves
149B001158
Product specifications
Characteristic | Value |
|---|---|
| Description | Control valve C101 DN40 PFA25 PN25 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | PCV C101 PN25 DN40 |
| Product group | Butterfly valves |
| Product line | District Energy Controls |
Characteristic | Value |
|---|---|
| Product Type | Non-standard Butterfly valves |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | d87e998d-d653-4f78-8f9c-fd49aa1e3fb9 |
| SCIP dossier product name | 149B001158 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 12 Kilogram |
| Net weight | 12 Kilogram |
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |