
Non-standard Butterfly valves, Control valve C101 DN 1#1/2 PFA25 F/F
149B001149
Control valve C101 DN 1#1/2 PFA25 F/F
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Non-standard Butterfly valves
149B001149
Product specifications
Characteristic | Value |
|---|---|
| Description | Control valve C101 DN 1#1/2 PFA25 F/F |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | "PCV C101 PN25 1""1/2 f/f" |
| Product group | Butterfly valves |
| Product line | District Energy Controls |
Characteristic | Value |
|---|---|
| Product Type | Non-standard Butterfly valves |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | d87e998d-d653-4f78-8f9c-fd49aa1e3fb9 |
| SCIP dossier product name | 149B001149 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 8 Kilogram |
| Net weight | 8 Kilogram |
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |