
Non-standard Butterfly valves
082X0007
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Non-standard Butterfly valves
082X0007
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | SYLAX butterfly valve DN700 PN10 gearbox |
| Product group | Butterfly valves |
Characteristic | Value |
|---|---|
| Product line | District Energy Controls |
| Product Type | Non-standard Butterfly valves |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 338 Kilogram |
| Net weight | 318 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428923903 |