
Butterfly valves, VFY-LA, PN 25, DN 125
082X3019
VFY-LA PN25 DN125 DI/SS/EPDM 24V
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Motorized butterfly valves
082X3019
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | VFY-LA PN25 DN125 DI/SS/EPDM 24V |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | VFY-LA PN25 DN125 DI/SS/EPDM 24V |
| Pressure class | PN 25 |
Characteristic | Value |
|---|---|
| Product group | Butterfly valves |
| Product line | District Energy Controls |
| Product Type | VFY-LA |
| Valve size | DN 125 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 16.06 Kilogram |
| Net weight | 1 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 51.48 Liter |
| EAN/UPC | 5702428941228 |