Butterfly valves, VFY-LA, PN 16, DN 200
082X3006
VFY-LA PN16 DN200 CI/SS/EPDM 24V
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Motorized butterfly valves
082X3006
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | VFY-LA PN16 DN200 CI/SS/EPDM 24V |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | VFY-LA PN16 DN200 CI/SS/EPDM 24V |
| Pressure class | PN 16 |
Characteristic | Value |
|---|---|
| Product group | Butterfly valves |
| Product line | District Energy Controls |
| Product Type | VFY-LA |
| Valve size | DN 200 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 24 Kilogram |
| Net weight | 1 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 134.872 Liter |
| EAN/UPC | 5702428941143 |