Butterfly valves, VFY-WH, PN 16, DN 300
065B7340
VFY-WH PN16 DN300 CI/PA/EPDM
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: VFY-WH/ VFY-LH
065B7340
Product specifications
Characteristic | Value |
|---|---|
| Description | VFY-WH PN16 DN300 CI/PA/EPDM |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | VFY-WH PN16 DN300 CI/PA/EPDM |
| Pressure class | PN 16 |
| Product group | Butterfly valves |
Characteristic | Value |
|---|---|
| Product line | District Energy Controls |
| Product Type | VFY-WH |
| REACH Candidate List substances | No |
| Valve size | DN 300 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 37 Kilogram |
| Net weight | 37 Kilogram |
| Volume | 96 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428965316 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |