
Butterfly valves, VFY-WG, PN 16, DN 200
082X8147
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: VFY-LG / VFY-WG
082X8147
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | VFY-WG PN16 DN250 CI/SS/EPDM |
| Pressure class | PN 16 |
| Product group | Butterfly valves |
Characteristic | Value |
|---|---|
| Product line | District Energy Controls |
| Product Type | VFY-WG |
| Valve size | DN 200 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 29.78 Kilogram |
| Net weight | 29.2 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 79.67 Liter |
| EAN/UPC | 5702424620530 |