
Butterfly valves, VFY-WG, PN 16, DN 800
082X8142
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: VFY-LG / VFY-WG
082X8142
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | VFY-WG PN16 DN80 CI/SS/EPDM |
| Pressure class | PN 16 |
| Product group | Butterfly valves |
Characteristic | Value |
|---|---|
| Product line | District Energy Controls |
| Product Type | VFY-WG |
| Valve size | DN 800 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 8.16 Kilogram |
| Net weight | 8 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 13.37 Liter |
| EAN/UPC | 5702424620486 |