
Butterfly valves, VFY-LG, PN 16, DN 600, Lug
082X3073
VFY-LG PN16 DN600 DI/SS/EPDM
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: VFY-LG / VFY-WG
082X3073
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection types | Lug |
| Contains batteries | No |
| Description | VFY-LG PN16 DN600 DI/SS/EPDM |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] [Max] | 600 mm |
| EU RoHS compliance | Out of scope |
| Function | On/off |
| Material Description | VFY-LG PN16 DN600 DI/SS/EPDM |
Characteristic | Value |
|---|---|
| Media temperature [°C] [Max] | 130 °C |
| Operating torque [Nm] | 2000 N-m |
| Pressure class | PN 16 |
| Pressure nominal [bar] | 16 bar |
| Product group | Butterfly valves |
| Product line | District Energy Controls |
| Product Type | VFY-LG |
| REACH Candidate List substances | No |
| Valve size | DN 600 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 269.5 Kilogram |
| Net weight | 245 Kilogram |
| Volume | 160.12 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428970402 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |