
Butterfly valves, VFY-WG, PN 16, DN 400, Wafer
082X3061
VFY-WG PN16 DN450 DI/EP/EPDM
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: VFY-LG / VFY-WG
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Connection types | Wafer |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | VFY-WG PN16 DN450 DI/EP/EPDM |
Diameter [mm] [Max] | 450 mm |
EU RoHS compliance | Out of scope |
Function | On/off |
Material Description | VFY-WG PN16 DN450 DI/EP/EPDM |
Characteristic | Value |
---|---|
Media temperature [°C] [Max] | 130 °C |
Operating torque [Nm] | 850 N-m |
Pressure class | PN 16 |
Pressure nominal [bar] | 16 bar |
Product Type | VFY-WG |
Product group | Butterfly valves |
Product line | District Energy Controls |
Valve size | DN 400 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 117.5 Kilogram |
Net weight | 91.5 Kilogram |
Characteristic | Value |
---|---|
Volume | 604.8 Liter |
EAN/UPC | 5702428970341 |