
Butterfly valves, VFY-WG, PN 16, DN 500, Wafer
082X3052
VFY-WG PN16 DN500 DI/SS/EPDM
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: VFY-LG / VFY-WG
082X3052
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection types | Wafer |
| Contains batteries | No |
| Description | VFY-WG PN16 DN500 DI/SS/EPDM |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] [Max] | 500 mm |
| EU RoHS compliance | Out of scope |
| Function | On/off |
| Material Description | VFY-WG PN16 DN500 DI/SS/EPDM |
Characteristic | Value |
|---|---|
| Media temperature [°C] [Max] | 130 °C |
| Operating torque [Nm] | 1200 N-m |
| Pressure class | PN 16 |
| Pressure nominal [bar] | 16 bar |
| Product group | Butterfly valves |
| Product line | District Energy Controls |
| Product Type | VFY-WG |
| Valve size | DN 500 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 127.05 Kilogram |
| Net weight | 115.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 63.87 Liter |
| EAN/UPC | 5702428970310 |