Butterfly valves, VFY-WG, PN 16, DN 400, Wafer
082X3050
VFY-WG PN16 DN400 DI/SS/EPDM
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: VFY-LG / VFY-WG
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Connection types | Wafer |
Description | VFY-WG PN16 DN400 DI/SS/EPDM |
DG Indicator Profile | Not relevant for dangerous goods |
Diameter [mm] [Max] | 400 mm |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Material Description | VFY-WG PN16 DN400 DI/SS/EPDM |
Media temperature [°C] [Max] | 130 °C |
Characteristic | Value |
---|---|
Operating torque [Nm] | 600 N-m |
Pressure class | PN 16 |
Pressure nominal [bar] | 16 bar |
Product group | Butterfly valves |
Product line | District Energy Controls |
Product Type | VFY-WG |
UK RoHS compliance | Out of scope |
Valve size | DN 400 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 74.25 Kilogram |
Net weight | 67.5 Kilogram |
Characteristic | Value |
---|---|
Volume | 50.49 Liter |
EAN | 5702428969390 |