Danfoss logo
AI160486460376en_Prod_Icon_.svg

Butterfly valves, VFH, PN 16, DN 250, Supply voltage [V] AC: 230

082X7029

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: VFH

Product specifications

Characteristic
Value
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Material DescriptionVFH-WAM PN16 DN250 DI/SS/EPDM 230V
Pressure classPN 16
Product groupButterfly valves
Characteristic
Value
Product lineDistrict Energy Controls
Product TypeVFH
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Supply voltage [V] AC230 V
Valve sizeDN 250

General specifications

Characteristic
Value
Gross weight45.8 Kilogram
Net weight45.8 Kilogram
Characteristic
Value
Proposition 65Cancer and Reproductive Harm