Danfoss logo
AI164086473989en_Instr_Draw_.svg

Butterfly valves, VFH, PN 16, DN 100, Supply voltage [V] AC: 230

082X7005

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: VFH

Product specifications

Characteristic
Value
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Material DescriptionVFH-WAO PN16 DN100 DI/SS/EPDM 230V
Pressure classPN 16
Product groupButterfly valves
Characteristic
Value
Product lineDistrict Energy Controls
Product TypeVFH
REACH Candidate List substancesNo
Supply voltage [V] AC230 V
Valve sizeDN 100

General specifications

Characteristic
Value
Gross weight15.5 Kilogram
Net weight15.5 Kilogram
Characteristic
Value
Proposition 65No Reproductive Toxins or Carcinogens