HR/SR
Oil nozzles types HR and SR are designed for domestic high-pressure oil burners where round-shaped nozzle head are requested. They are available with 3 different spray angles and sizes from 0.3 to 1.00 USgal/h. HR and SR nozzles are equipped with sintered bronze filter and have the same performances as the corresponding sizes of OD-nozzles.
Features and benefits
- Light and heavy oil
- EN nozzles from 1.46 to 3.72 kg/h
- Standard nozzles 0.30 and 0.35 USgal/h
- 100% test of capacity and performance in accordance with EN