
Oil Nozzles, EH, 0.75 gal/h, 2.25 kg/h, 60 °, Hollow
030H6386
0.75 GAL 60° EH - 50 PCS. BLISTER
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: EH/ES
Product specifications
Characteristic | Value |
|---|---|
| Capacity [kg/h] | 2.25 kg/h |
| Capacity [l/h] | 0.00 L/h |
| Capacity [USgal/h] | 0.75 gal/h |
| CE mark | Out of scope |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | 0.75 GAL 60° EH - 50 PCS. BLISTER |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(a)-I6(c) |
| Filter grade [µm] | 45 |
| Filter type | Sinter |
| LE anti-drip valve | No |
| Material Description | Del - Nozzle 0.75 GPH 60° EH Blister |
| Material type | Brass |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Product group | Oil Nozzles |
| Product line | Burner Components |
| Product Type | EH |
| Quantity per packing format | 50 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Reference point | 7 bar, 3.4 cSt, 820 kg/m³ |
| SCIP dossier no. | e84078d1-39bf-40c0-9626-670a6871a338 |
| SCIP dossier product name | 30 HFE OEM - Nozzle 0.65-1.10 gph |
| Shape | Conical |
| Specification point | 8.0 bar, 1.65 cSt, 790 kg/m³ |
| Spray angle [°] | 60 ° |
| Spray pattern | Hollow |
| spray pattern marking | EH |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.03 Kilogram |
| Net weight | 0.029 Kilogram |
| Volume | 0.023 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425243486 |
| Proposition 65 | Cancer and Reproductive Harm |