Danfoss logo
EH 030H8312

Oil Nozzles, EH, 0.55 gal/h, 1.65 kg/h, 60 °, Hollow

030H6380

0.55 GAL 60° EH - 50 PCS. BLISTER
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: EH/ES

Product specifications

Characteristic
Value
Capacity [kg/h]1.65 kg/h
Capacity [l/h]0.00 L/h
Capacity [USgal/h]0.55 gal/h
CE markNo
China RoHS complianceYes
Contains batteriesNo
Description0.55 GAL 60° EH - 50 PCS. BLISTER
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)-I6(c)
Filter grade [µm]45
Filter typeSinter
LE anti-drip valveNo
Material DescriptionDel - Nozzle 0.55 GPH 60° EH Blister
Material typeBrass
Characteristic
Value
Packing formatIndustrial pack
Product groupOil Nozzles
Product lineBurner Components
Product TypeEH
Quantity per packing format50 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Reference point7 bar, 3.4 cSt, 820 kg/m³
SCIP dossier no.1d4ab911-3ddb-4e2e-8c8f-66a36f770d00
SCIP dossier product name30 HFE OEM - Nozzle 0.40-0.60 gph
ShapeConical
Specification point8.0 bar, 1.65 cSt, 790 kg/m³
Spray angle [°]60 °
Spray patternHollow
spray pattern markingEH
UL markNo

General specifications

Characteristic
Value
Gross weight0.032 Kilogram
Net weight0.03 Kilogram
Volume0.023 Liter
Characteristic
Value
EAN/UPC5702425243660
Proposition 65Cancer and Reproductive Harm