
Oil Nozzles, EH, 1.5 gal/h, 4.5 kg/h, 60 °, Hollow
030H6328
1.50 GAL 60° EH
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: EH/ES
030H6328
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| Capacity [kg/h] | 4.50 kg/h |
| Capacity [l/h] | 0.00 L/h |
| Capacity [USgal/h] | 1.50 gal/h |
| CE mark | Yes |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | 1.50 GAL 60° EH |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)-I6(c) |
| Filter grade [µm] | 75 |
| Filter type | Sinter |
| LE anti-drip valve | No |
| Material Description | Nozzle 1.50 gph 60° EH ** |
| Material type | Brass |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Product group | Oil Nozzles |
| Product line | Burner Components |
| Product Type | EH |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Reference point | 7 bar, 3.4 cSt, 820 kg/m³ |
| SCIP dossier no. | 128fcc57-49a6-4de2-b90b-f71eda76684c |
| SCIP dossier product name | 30 H F E - Nozzle 0.65-1.10 gph |
| Shape | Conical |
| Specification point | 8.0 bar, 1.65 cSt, 790 kg/m³ |
| Spray angle [°] | 60 ° |
| Spray pattern | Hollow |
| spray pattern marking | EH |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.034 Kilogram |
| Net weight | 0.033 Kilogram |
| Volume | 0.025 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424052829 |
| Proposition 65 | Cancer and Reproductive Harm |