Danfoss logo
ES 030F8308

Oil Nozzles, ES, 1.75 gal/h, 5.25 kg/h, 60 °, Solid

030F6330

1.75 GAL 60° ES
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: EH/ES

Product specifications

Characteristic
Value
ApprovalCE
Capacity [kg/h]5.25 kg/h
Capacity [l/h]0.00 L/h
Capacity [USgal/h]1.75 gal/h
CE markYes
China RoHS complianceYes
Contains batteriesNo
Description1.75 GAL 60° ES
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)-I6(c)
Filter grade [µm]75
Filter typeSinter
LE anti-drip valveNo
Material DescriptionNozzle 1.75 gph 60° ES **
Material typeBrass
Characteristic
Value
Packing formatIndustrial pack
Product groupOil Nozzles
Product lineBurner Components
Product TypeES
Quantity per packing format10 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Reference point7 bar, 3.4 cSt, 820 kg/m³
SCIP dossier no.128fcc57-49a6-4de2-b90b-f71eda76684c
SCIP dossier product name30 H F E - Nozzle 0.65-1.10 gph
ShapeConical
Specification point8.0 bar, 1.65 cSt, 790 kg/m³
Spray angle [°]60 °
Spray patternSolid
spray pattern markingES
UL markNo

General specifications

Characteristic
Value
Gross weight0.034 Kilogram
Net weight0.032 Kilogram
Volume0.025 Liter
Characteristic
Value
EAN/UPC5702424052706
Proposition 65Cancer and Reproductive Harm