Hago Water Nozzles, M, 3 gal/h, 80 °, Semi solid
030L4610
NOZZLE M - 3 BRASS HAGO
Product specifications
Characteristic | Value |
|---|---|
| Branded | Hago |
| Capacity [USgal/h] | 3.00 gal/h |
| CE mark | Out of scope |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | NOZZLE M - 3 BRASS HAGO |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Filter mesh | 120 |
| Filter type | Strainer |
| Material Description | M - 3 BRASS *HAGO* |
| Material type | Brass |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Product group | Hago Water Nozzles |
| Product line | Burner Components |
| Product Type | M |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | cbb790f4-69d6-4f68-b922-5da012fead7e |
| SCIP dossier product name | M - 15 BRASS HAGO |
| Specification point | 100 psi water @ 31 SSU, gravity 1.0 |
| Spray angle [°] | 80 ° |
| Spray pattern | Semi solid |
| UL mark | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.016 Kilogram |
| Net weight | 0.011 Kilogram |
| Volume | 0.021 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425204166 |
| Proposition 65 | Cancer and Reproductive Harm |