LOW PRESSURE SPRING 1-5 Bar.
070-0030
LOW PRESSURE SPRING 1-5 Bar.
070-0030
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Content | Spring. |
| Description | LOW PRESSURE SPRING 1-5 Bar. |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Accessory bag RSA |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Product group | Accessories for Burner Components |
| Product line | Burner Components |
| Product Type | Accessories for RS |
| Quantity per packing format | 5 pc |
| REACH Candidate List substances | No |
| Storage temperature [°C] [Max] | 120 °C |
| Storage temperature [°C] [Min] | -25 °C |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 78 Gram |
| Net weight | 7 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.094 Liter |
| EAN/UPC | 5702425009730 |