
FRONTPLATE TYPE BHC
057H7212
FRONTPLATE TYPE BHC
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories for burner components
Product specifications
Characteristic | Value |
---|---|
Approval | CE |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | FRONTPLATE TYPE BHC |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
Characteristic | Value |
---|---|
Material Description | Front plate, multi pack |
Packing format | Multi pack |
Product Type | Accessories for Oil Burner Controls |
Product group | Accessories for Burner Components |
Product line | Burner Components |
Quantity per packing format | 96 pc |
REACH Candidate List substances | No |
UL evaluated | Out of scope |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.011 Kilogram |
Net weight | 0.01 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.046 Liter |
EAN/UPC | 5702425041143 |