SINTERED FILTER 45UM (50 PCS PACK)
030-0072
SINTERED FILTER 45UM (50 PCS PACK)
030-0072
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Description | SINTERED FILTER 45UM (50 PCS PACK) |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Filter grade [µm] | 45 |
| Filter type | Sinter |
Characteristic | Value |
|---|---|
| Material Description | Sintered filter 45µm (50 pcs pack) |
| Packing format | Industrial pack |
| Product group | Accessories for Burner Components |
| Product line | Burner Components |
| Product Type | Accessories for Oil Nozzles |
| Quantity per packing format | 50 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5 Gram |
| Net weight | 4 Gram |
| Volume | 0.004 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702425018534 |
| Proposition 65 | Cancer and Reproductive Harm |