Non-standard Ball valves, Brass Ball Valve, DN 20
065B3095
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Twin ball valves
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Brass Ball Valve DN 20 W/F BVR-F |
| Product group | Ball valves |
| Product line | District Energy Controls |
Characteristic | Value |
|---|---|
| Product Type | Non-standard Ball valves |
| REACH Candidate List substances | No |
| Valve size | DN 20 |
| Valve type | Brass Ball Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.761 Kilogram |
| Net weight | 0.71 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.063 Liter |
| EAN/UPC | 5702428927413 |