
Ball valves, JIP-II-TW, double piped, Reduced Bore, PN 40, DN 20
065N7020
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Out of scope |
Material Description | JIP-II DN 20 TWD 45° PN40 T C=var. Lg. |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Pressure class | PN 40 |
Characteristic | Value |
---|---|
Product group | Ball valves |
Product line | District Energy Controls |
Product Type | JIP-II-TW, double piped |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
UK RoHS compliance | Out of scope |
Valve size | DN 20 |
Valve type | Reduced Bore |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2.875 Kilogram |
Net weight | 2.73 Kilogram |
Volume | 4.86 Liter |
Characteristic | Value |
---|---|
EAN | 5710104510248 |
Proposition 65 | Cancer and Reproductive Harm |