Ball valves, JIP-IC-TW, double piped, Reduced Bore, PN 16, DN 15, Internal thread / Copper
065N4205
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection types | Internal thread / Copper |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | JIP-IC DN 15 TWD 45 PN16 T Fi18 |
| Media pH [Max] | 10 |
| Media pH [Min] | 7 |
Characteristic | Value |
|---|---|
| Pressure class | PN 16 |
| Product group | Ball valves |
| Product line | District Energy Controls |
| Product Type | JIP-IC-TW, double piped |
| REACH Candidate List substances | No |
| Valve size | DN 15 |
| Valve type | Reduced Bore |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.6 Kilogram |
| Net weight | 2.51 Kilogram |
| Volume | 4.427 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5710104510712 |
| Proposition 65 | Cancer and Reproductive Harm |