Hot tap tools, Hot tap hole saw Ø40 DN40/50
065N8013
Hot tap hole saw Ø40 DN40/50
065N8013
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature [°C] [min] | -40 °C |
| Application | Heating and cooling |
| Approval standard | EN 12266 part 1 P10-P11-P12 & part 2 F20FW 432 from October 1998PED Directive 97/23/EEC Modul H1 |
| Contains batteries | No |
| Description | Hot tap hole saw Ø40 DN40/50 |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| Material Description | JIP-HT hole saw Ø40 |
| Product group | Ball valves accessories |
| Product line | District Energy Controls |
| Product Type | Hot tap tools |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.118 Kilogram |
| Net weight | 0.1 Kilogram |
| Volume | 1.772 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421653487 |
| Proposition 65 | No Reproductive Toxins or Carcinogens |